31.2.23.2 Control B

Table 31-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLB
Offset: 0x0004
Reset: 0x00000007
Property: PAC Write Protection, KEY.KEY[7:0] = CFGKEY to unlock when unprotected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       SDALCPU0[1:0] 
Access R/WR/W 
Reset 11 

Bits 1:0 – SDALCPU0[1:0] Set DAL for CPU 0 (M33 Core)

Note: This field can only be updated when PAC Write protection is disabled, STATUS.BUSY=0, and KEY=<CFGKEY>.
ValueDescription
11Do Not Change Setting.
10DAL2: Access to all memory. Can debug main CPU code.
01DAL1: Reserved by convention (evaluates to DAL0).
00DAL0: Access to very limited features.