6 Limitations
MPLAB X Simulator attempts to simulate the operation of an actual device. However, there are limits to simulation, and these are listed here.
Simulator limitations are broken down as follows:
- General Limitations - Limitations that apply to all devices
- Device-Specific Limitations - Limitations that apply to only specific devices
- No Peripheral Support Limitations - Limitations that apply only to devices with no peripheral support
Note: Not all simulator features are
supported. See the Start Page, Release Notes, Readme for MPLAB X IDE, for more on
supported and unsupported features.