6.5 PIC24, dsPIC Specific Limitations
- General Limitations
- No separate hardware stack.
There is no separate hardware stack. The stack is mapped into the 16-bit data memory space and can be viewed by setting a watch or opening the file register window at the appropriate location.
- No reset function on pins (MCLR). Use menu items to reset.
- PMD register not simulated.
- No PWM dead-time generation on dsPIC30F/33F devices.
- RTCC module is not supported for PIC24F devices.
- Dual Core and Dual Partition functionality not supported.