30.2 Features
The following are key feature of the Event System:
- 12
configurable event channels, where each channel can:
- Be connected to any event generator
- Provide a pure asynchronous, resynchronized, or synchronous path
- 82 event generators
- 42 event users
- Configurable edge detector
- Peripherals can be event generators, event users, or both
- SleepWalking and interrupt for operation in sleep modes
- Software event generation
- Each event user can choose which channel to respond to and several event users can share the same channel and thus answer to the same event