47 Electrical Characteristics - Extended Temperature Range 105°C
This section lists only device components and properties that are deviating from the
performance of the standard temperature range device.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.