42.5.9 Analog Connections
I/O-pins (AINx), as well as the VREF A/B reference voltage pins are analog inputs to the ADC.
The analog signals of AC, ADC, DAC and OPAMP can be interconnected. The AC and ADC peripheral can request the OPAMP using an analog ONDEMAND functionality.
See Analog Connections of Peripherals for details.