18.6.2.1 Initialization
After a Reset, the default clock source of the GCLK_MAIN clock is started and calibrated before the CPU starts running. The GCLK_MAIN clock is selected as the main clock without any prescaler division.
By default, only the necessary clocks are enabled.
References: