51.2.1 Power Supply Connections
The following figures shows the recommended power supply connections for switched/linear mode, linear mode only and with battery backup.
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| VDDIO | 1.6V to 3.6V Decoupling/filtering capacitors 100 nF(1)(2) and 10 µF(1) Decoupling/filtering inductor 10 µH(1)(3) | Digital supply voltage |
| VDDANA | 1.6V to 3.6V Decoupling/filtering capacitors 100 nF(1)(2) and 10 µF(1) Ferrite bead(4) prevents the VDD noise interfering with VDDANA | Analog supply voltage |
| VDDIN | 1.6V to 3.6V Decoupling/filtering capacitors 100 nF(1)(2) and 10 µF(1) Decoupling/filtering inductor 10 µH(1)(3) | Digital supply voltage |
| VBAT | 1.6V to 3.6V when connected | External battery supply input |
| VDDCORE | 0.9V to 1.2V typical Decoupling/filtering capacitors 100 nF(1)(2) and 1 µF(1) | Linear regulator mode: Core supply voltage output/ external
decoupling pin Switched regulator mode: Core supply voltage input, must be connected to VSW via inductor |
| VSW | Switching regulator mode: 10 µH inductor with saturation current
above 150 mA and DCR<1Ω Linear regulator mode: Not connected | On-chip switching mode regulator output |
| GND | - | Ground |
| GNDANA | - | Ground for the analog power domain |
- These values are only given as a typical example.
- Decoupling capacitors must be placed close to the device for each supply pin pair in the signal group, low ESR capacitors must be used for better decoupling.
- An inductor must be added between the external power and the VDD for power filtering.
- A ferrite bead has better filtering performance compared to standard inductor at high frequencies. A ferrite bead can be added between the main power supply (VDD) and VDDANA to prevent digital noise from entering the analog power domain. The bead should provide enough impedance (e.g. 50Ω at 20 MHz and 220Ω at 100 MHz) to separate the digital and analog power domains. Make sure to select a ferrite bead designed for filtering applications with a low DC resistance to avoid a large voltage drop across the ferrite bead.
- When the VBAT pin is used for battery supply, PB03 (VBAT) cannot be used as PORT I/O pin or for any other multiplexed peripheral signal. The VBAT pin should not be powered before it has been properly configured by software for battery supply. Till its configuration, PB03 will behave as a standard I/O regarding leakage.