48.1 Power Consumption
over Temperature in Sleep Modes
Power Consumption in Standby Sleep Mode with RTC
Operating conditions:
VDDIN = 3.3V or 1.8V
ULPVERG LPEFF Enable
RTC running on external 32KHz crystal
PD0, PD1, PD2 in retention state
BOD33 is disabled
Figure 48-1. Power Consumption over Temperature
in STANDBY Sleep Mode with RTC
Power Consumption in BACKUP Sleep Mode with RTC
Operating conditions:
VDDIN =0V
VBAT = 3.3V or 1.8V
RTC running on external 32KHz crystal
BOD33 is disabled
Figure 48-2. Power Consumption over Temperature
in Standby Sleep Mode with RTC
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.