50.1.1 Thermal Resistance Data
The following table summarizes the thermal resistance data depending on the package.
| Package Type | θJA | θJC |
|---|---|---|
| 32-pin TQFP | 68°C/W | 25.8°C/W |
| 48-pin TQFP | 78.8°C/W | 12.3°C/W |
| 64-pin TQFP | 57.4°C/W | 10.6°C/W |
| 32-pin QFN | 37.2°C/W | 3.1°C/W |
| 48-pin QFN | 29.8°C/W | 10.0°C/W |
| 64-pin QFN | 30.3°C/W | 9.9°C/W |
| 64-pin WLCSP | 36.8°C/W | 5.0°C/W |