7.2.4 SERCOM I2C Pins
| Device | Pins Supporting I2C mode |
|---|---|
| SAML21E | PA08, PA09, PA16, PA17, PA22, PA23 |
| SAML21G | PA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23 |
| SAML21J | PA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23, PB12, PB13, PB16, PB17, PB30, PB31 |
Note: When the I2C is enabled, internal pull-up resistors are not available.
External pull-up resistors are required for proper function.