21.5.7 Register Access Protection
All registers with write-access can be write-protected optionally by the Peripheral Access Controller (PAC), except for the following registers:
- Interrupt Flag Status and Clear register (INTFLAG)
Note: Optional
write-protection is indicated by the "PAC Write-Protection" property in the register
description.
When the CPU is halted in debug mode, all write-protection is
automatically disabled. Write-protection does not apply for accesses through an external
debugger.References: