44.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| VOUT0 | DAC0 output | Analog output |
| VOUT1 | DAC1 output | Analog output |
| VREFA | External reference | Analog input |
One signal can be mapped on several pins.
Important: When an analog peripheral is enabled, the analog output of the
peripheral will interfere with the alternative functions of the output pads. This is also
true even when the peripheral is used for internal purposes. Analog inputs do not interfere
with alternative pad functions.