19.6.2.1 Initialization
After a power-on Reset, the RSTC is enabled and the Reset Cause (RCAUSE) register indicates the POR source.
After a power-on Reset, the RSTC is enabled and the Reset Cause (RCAUSE) register indicates the POR source.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.