19.5.3 Clocks
The RSTC bus clock (CLK_RSTC_APB) can be enabled and disabled in the Main Clock Controller.
A 32KHz clock is required to clock the RSTC if the debounce counter of the external wake-up detector is used.
References:
The RSTC bus clock (CLK_RSTC_APB) can be enabled and disabled in the Main Clock Controller.
A 32KHz clock is required to clock the RSTC if the debounce counter of the external wake-up detector is used.
References:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.