2.5.3 PLL Status not Working as Expected
1
’ if the Run Standby (RUNSTDBY) bit in PLL Control A (PLLCTRLA) register is set to ‘1
’ and no peripherals are requesting the PLL oscillator.Work Around
None.
Affected Silicon Revisions
Rev. A4 | Rev. A5 | Rev. B0 |
X | X | - |