2.5.4 The PLL Will Not Run when Using XOSCHF with an External Crystal
1
’), the PLL will only run if XOSCHF is configured to use an external clock (SELHF in CLKCTRL.XOSCHFCTRLA is ‘1
’). It will not work with an external crystal.Work Around
None.
Affected Silicon Revisions
Rev. A4 | Rev. A5 | Rev. B0 |
X | X | - |