2.5.2 RUNSTDBY is Not Functional When Using External Clock Sources
Work Around
Enable a peripheral, with the external oscillator as the clock source, to keep the clock source active during sleep modes.
Affected Silicon Revisions
| Rev. A4 | Rev. A5 | Rev. B0 |
| X | - | - |