2.4.2 The LINK Input Source Selection for LUT3 Is not Functional on 28- and 32-Pin Devices
0x2’) does not work; the output from LUT0 will not get connected as an input to LUT3. This occurs only on 28-pin and 32-pin devices.Work Around
Connect LUT0 output to LUT3 input using the Event System.
Affected Silicon Revisions
| Rev. A4 | Rev. A5 | Rev. B0 |
| X | - | - |