3.5.2 Buffer Mode
A clarification has been made to the Operation - Client Mode - Buffer Mode section.
28.3.2.2.2 Buffer Mode
To avoid data collisions, the SPI peripheral can be configured in Buffered mode by writing a
‘1’ to the Buffer Mode Enable (BUFEN) bit in the Control B (SPIn.CTRLB)
register.
In this mode, the SPI has additional interrupt flags and extra buffers. The extra buffers are shown in Figure 28-1. There are two different modes for the Buffer mode, selected with the Buffer mode Wait for Receive (BUFWR) bit. The two different modes are described below with timing diagrams.