2.2.2 Endurance of Flash Memory Cell is Lower than Specified

The Flash memory cell endurance specification (parameter EP) is lower than specified in the device data sheet. The Flash memory cell endurance is 1K cycles instead of 10K cycles.

Work Around

None.

Affected Silicon Revisions

Rev. A6 Rev. A7 Rev. A8 Rev. AB
X X X X