2.2.3 CRC Check During Reset Initialization Is not Functional

For material with date code 2136 (manufactured in the year 2021, week 36) or older, the CRCSRC bit field in the SYSCFG0 fuse is ignored during Reset initialization. A CRC check will not be performed during Reset initialization. CRCSCAN is only available from the software.

Work Around

None.

Affected Silicon Revisions

Rev. A6 Rev. A7 Rev. A8 Rev. AB
X X X -