9.11.1 Labeling Requirements for Module and Users’ Requirements
- The label on the final product that contains the BM20/23 module must follow the UKCA marking requirements.
- The UKCA mark above is printed on the
module itself or on the packing label.
Additional details for the label requirement are available at:
https://www.gov.uk/guidance/using-the-ukca-marking#check-whether-you-need-to-use-the-new-ukca-marking