9.4.1 Labeling and User Information Requirements
The label on the final product which contains the BM20/23 module must follow Japan marking requirements. The integrator of the module should refer to the labeling requirements for Japan available at the Ministry of Internal Affairs and Communications (MIC) website.
The BM20/23 module is labeled with its own technical conformity mark and
certification number. The final product in which this module is being used must have a
label referring to the type of certified module inside: