9.7.1 Labeling and User Information Requirements
The BM20 module is labeled with its own CMIIT ID as follows:
When Host system is using an approved Full Modular Approval (FMA) radio: The host should bear a label containing the statement “This device contains SRRC approved Radio module CMIIT ID 2015DJ7134”.
The BM23 module is labeled with its own CMIIT ID as follows:
When Host system is using an approved Full Modular Approval (FMA) radio: The host should bear a label containing the statement “This device contains SRRC approved Radio module CMIIT ID 2016DJ3553”.