9.5.1 Labeling and User Information Requirements
The label on the final product that contains the BM20/23 module must follow KC marking requirements. The integrator of the module should refer to the labeling requirements for Korea available on the Korea Communications Commission (KCC) website.
The BM20/23 module is labeled with its own KC mark. The final product
requires the KC mark and certificate number of the module: