7.2 Packaging Information
The module is packaged into trays of 63 modules in a 7 x 9 format (see the following figure). These trays are, then, sealed into bags. Ten sealed bags are, then, placed in a box of 630 pieces with a dimension of 36 x 16 x 9.5 cm3.