5.3.2.14 Get Advertising Configuration (GAC,<0-2>)

Format: GAC

This command returns the configuration of connectable advertisement and non-connectable/beacon advertisement settings.

Default:N/A
Example:GAC// Sets the beacon advertisement interval to be 100 ms
Response:2// Enable both non-connectable beacon and

connectable advertisement