5.3.2.9 Get Deep Sleep Advertising Parameter (GDSA)
Format:
GDSA
The GDSA command responds back with the parameter values of deep sleep
advertisement.
| Example: | | // Query setting parameters of DSADV |
| Response: | 1,0640
|
// DSADV is enabled with interval 1s |