5.3.2.11 Set Beacon Parameter (SBP,<hex16>)

Format: SBP

This command sets the advertising interval for beacons as defined by the IB and NB commands. The beacon advertising interval parameter unit is 0.625 ms. The corresponding Get command, GPB, returns the beacon advertising interval.

Default: N/A
Example:SBP,00A0 // Sets the beacon advertising interval to be 100 ms
Response:AOK// Success
Err// Syntax error or invalid parameter
Note: The parameters of SBP command are stored in PDS. The parameters are effective immediately after restarting the advertising without a reboot.