5.5.8 Get Link Quality Indication (GLQI)
Format:
GLQI
This command returns back the information about link quality indication settings.
| Example: | GLQI
| // Get link quality indication setting |
| Response: | 1,46,50
|
// Link quality indication is enabled, and the monitoring threshold is -70 dB for normal RSSI and -80 dB for weak RSSI |