5.5.14 Get UART TX Ind Setting (GTI)
Format:
GTI
This command is to retrieve the current settings of the UART TX indication.
| Example: | GTI | // Get current UART TX indication setting |
| Response: | 01,05 | |
Format:
GTI
This command is to retrieve the current settings of the UART TX indication.
| Example: | GTI | // Get current UART TX indication setting |
| Response: | 01,05 | |
DS50003467C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.