5.3.5.11 Get Local Privacy (GLP)
Format:
GLP
Use the command to get the local privacy setting.
The user can retrieve all the parameter settings in
GLP.GLP
| Example: |
| // Get local privacy setting |
| Response: | 1,02,0384 |
// Local privacy is enabled with a random resolvable address type, and the timeout interval to change the random resolvable address is 900s. |
Err | // Syntax error or not connected |