5.3.5.7 Accepted List Display (ALD)

Format: ALD

Use command ALD to display all MAC addresses that are currently in the accept list. Each Bluetooth address displays in the accept list, followed by ‘0’ or ‘1’ to indicate the address type, separated by a comma.

DefaultNone
Example:ALD //Display all MAC addresses in the accept list
Response:<Address>,<Address_Type>

...

END