Getting Started: Atmel START Configuration Screens
Getting Started: START Config Screens - PLAYLIST.
Prerequisites
Even if you don't have the hardware, you will be able to watch the videos to see the flow and the end result.
Hardware Used:
- ATtiny817 Xplained Pro
- One Micro USB cable (type A/Micro B)
Software prerequisites:
- Internet connection to Atmel START
- Atmel Studio 7 IDE
Audience:
- Beginner
Estimated Completion Time:
- 60 minutes
Icon Key Identifiers
The following icons are used in this document to identify different assignment sections and to reduce complexity.
Info: Delivers contextual information about a specific topic.
Tip: Highlights useful tips
and techniques.
Todo: Highlights objectives to be completed.
Result: Highlights the expected result of an assignment step.
Attention: Indicates
important information.
Execute: Highlights actions to be executed out of the target when necessary.