The main objective of this hands-on LAB is to showcase START’s example         browser, to easily find relevant example projects, download, then compile and run in an IDE. 
The main objective of this hands-on Lab is to build a simple example         using the Event System, RTC periodic interrupt timer and some GPIO. The example involves         configuration in the DASHBOARD, PINMUX, CLOCKS config and EVENTS configurator screens. 
Re-configuring the project from LAB2, the logic peripheral is added to         the project. Minor modifications are made to all the configuration screens used in LAB2 in         addition to using the CCL (Logic) configurator.