1.1.2.5 CoreFIR_PF: Constant Coefficient of Inferred MACC_PA_BC_ROM
(Ask a Question)Synplify Pro versions V-2023.09M (Libero SoC v2024.1) and V-2023.09M-3 (Libero SoC v2024.2) could write a hexadecimal prefix for a binary format constant coefficient of an inferred MACC_PA_BC_ROM instance in the generated VM netlist. This primarily affected user-defined coefficients of CoreFIR_PF components. Synplify Pro version V-2023.09M-5 in Libero SoC v2025.1 now generates proper format of the inferred constant coefficients.