1.1.2.3 IOD LANECTRL Isolation from Unrelated Active DLL
(Ask a Question)Enhanced DRC to ensure that IOD LANECTRL instances are isolated from unrelated active DLL instances when a design has multiple IOD interfaces such as MIPI, Generic TX, and Generic RX interfaces.