1.1.2.4 IOD RX_CLK_ODT_EN for LVDS Failsafe
(Ask a Question)- Connected RX_CLK_P to HS_IO_CLK when “Clock to Data Relationship” is dynamic, centered, or aligned.
- New ODT_EN LVDS Failsafe functionality for 'IOD_RX' core allows users to avoid time-zero failures when the clock-to-data relationship is not fractional.