1.1.2.1 DDR3, DDR4, LPDDR3 Fabric Core Updates

  • Support for ZQCS command
  • Re-initialization enabled to restart DDR training
  • Fast simulation training IP
  • Removal of ODT activation setting on read
  • Support for CK/CA additive offset “0” value in the configurator for the DDR3/DDR4/LPDDR3 controller. Additionally, the Read ODT option has been removed from the configurator