1.5.4 SmartFusion2, IGLOO2: eNVM Simulation Model with Silicon Delay
(Ask a Question)The Libero SoC 2025.1 release adds parameters to eNVM simulation model that allow users to account for silicon delays stated in the device datasheet.
The Libero SoC 2025.1 release adds parameters to eNVM simulation model that allow users to account for silicon delays stated in the device datasheet.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.