1.5.6 RTG4 Report State of System Controller Suspend Mode Setting in the Programming Bitstream
(Ask a Question)The Libero SoC 2025.1 release enables the System Controller Suspend Mode project setting used in the design bitstream to be a part of all reports for the following tool actions for RTG4 devices:
- Generate Bitstream
- Export Bitstream
- Export FlashPro Express job
- Run PROGRAM action
- FlashPro Express when running PROGRAM action