1.5.2 SERDES Cores: Transmit De-Emphasis Re-calculated Per TX Amplitude Setting
(Ask a Question)The Libero SoC 2025.1 release enhances the GUI option in Serdes configurator to automatically compute correct Signal Integrity register values when the protocol of lane is XAUI/EPCS for SmartFusion2, IGLOO2, and RTG4 families.