1.3 Pin Diagrams

Figure 1-3 through Figure 1-6 provide the pin diagrams for the dsPIC33CK256MC006 family. The pins that are required for programming are listed in Table 1-1 and are indicated in bold text in the figures. Refer to the specific device data sheet for complete pin descriptions.

Figure 1-3. 28-Pin SSOP

Figure 1-4. 36-Pin UQFN

Legend: Bold indicates pins used in device programming.

Figure 1-5. 48-Pin TQFP

Figure 1-6. 64-Pin TQFP

Legend: Bold indicates pins used in device programming.