If “Not Available”, then OTA
upgrade mode has only “None” as option
If “Available”, then OTA upgrade
mode has both “None” and “Block Mode” options
OTA Upgrade Mode Selection
If “None”, then new binary image
size and Average occurrence of OTA options will be grayed
If “Block Mode”, then new binary
image size and Average occurrence of OTA options accepts user inputs
External 32kHz
Availability
If “Not Available”, the Sleep
mode during operation has only “Power Down” as option
If “Available”, the Sleep mode
during option has both “Power Down” and “Power Save” options
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.