Features
- On-Board WBZ351PE, a Fully RF Certified Wireless Module and Qualified for Bluetooth Low Energy 5.2 Specifications
- USB or Li-Po Battery Powered
- On-Board Programmer/Debug Circuit Using PKOB4 Based on Microchip SAME70 MCU
- Microchip MCP73871 Li-Ion/LiPo Battery Charger with Power Path Management
- On-Board USB-to-UART Serial Converter with Hardware Flow Control Based on Microchip MCP2200
- mikroBUS Socket to Expand Functionality Using MikroElectronika Click Adapter Boards
- XPRO Header to Interface with QT7/T9 XPRO Kits to Evaluate and Demonstrate the WBZ351PE Module’s Touch Capabilities
- RGB LED Connected to Pulse Width Modulation (PWM)
- One Reset Switch
- Two User Configurable Buttons
- One User LED
- 32.768 kHz SOSC Crystal for the WBZ351PE Module
- Microchip SST26VF064B-104I/MF, 64-Mbit External QSPI Flash Memory
- Microchip MCP9700A, Low Power Analog Voltage Temperature Sensor
- 10-Pin ARM® Serial Wire Debug (SWD) Header for External Programmer/Debugger
For more details, refer to Hardware.