4 WBZ351 Curiosity Board Out of Box Demo
The Out of Box demo application is preprogrammed on the WBZ351 Curiosity Board. The Microchip Bluetooth Data (MBD) smartphone application has the capability to scan for Bluetooth low energy advertisements from the WBZ351 Module and to establish a connection.
The scan operation monitors the temperature sensor and the status of the green LED of the RGB LED (D6) (ON or OFF). Establishing a Bluetooth low energy connection with the WBZ351 Module enables users to control the status and brightness of the green LED of the RGB LED (D6). In addition, the user can control the green LED of the RGB LED (D6) brightness using the touch slider and button by connecting the QT7 XPRO add-on board to the XPRO header (J20) of the WBZ351 Curiosity Board.
For more details for the Out of Box (OOB) demo source code and demo guide, refer to the section Getting Started with WBZ351 Curiosity Board in the PIC32CXBZ3/WBZ35 Application Developer’s Guide.