3 Hardware
- Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the WBZ351 Curiosity Boards. For more details, go to support.microchip.com or contact your local Microchip Sales office.
| S.No. | Designator | Manufacturer Part Number | Description |
|---|---|---|---|
| 1 | Q2, Q8 | TN2106K1-G |
MCHP Analog MOSFET N-CH TN2106 60V 280 mA 360 mW 2.5R SOT23-3 |
| 2 | U3 | MCP9700AT-E/TT |
MCHP Analog Temperature Sensor -40°C to +150°C MCP9700AT-E/TT SOT-23-3 |
| 3 | U6 | WBZ351PE-I |
Wireless Module Bluetooth® Low Energy/Zigbee WBZ351PEI, with PCB Antenna, 39-LGA, 15.5x20.7 mm |
| 4 | U7 | SST26VF064B-104I/MF |
MCHP Serial Flash SST26VF064B-104I/MF WDFN-8 |
| 5 | U8 | 24LC256T-E/ST |
MCHP Memory Serial EEPROM 256k I2C 24LC256T-E/ST TSSOP-8 |
| 6 | U10, U13 | MCP1727T-ADJE/MF |
MCHP Analog LDO 0.8-5V MCP1727TADJE/MF DFN-8 |
| 7 | U12 | MCP73871-2CCI/ML |
MCHP Analog Battery Charger MCP73871-2CCI/ML QFN-20 |
| 8 | U17 | USB2512B-I/M2 |
MCHP Interface USB 2.0 Hub Controller USB2512B-I/M2 SQFN-36 |
| 9 | U18 | MCP2200-I/MQ |
MCHP Interface USB UART MCP2200- I/MQ QFN-20 |
| 10 | U19 | MIC2042-1YTS |
MCHP Analog Power Switch 5.5V 3A MIC2042-1YTS TSSOP-14 |
| 11 | U20 | ATSAME70N21B-CNT |
MCHP MCU 32-BIT 300 MHz 2 MB 384K x 8 ATSAME70N21B-CNT TFBGA-100 |
| 12 | Y2 | DSC6011HI1B-012.0000 |
MCHP CMOS Oscillator 12 MHz DSC6011HI1B-012.0000 SMD VFLGA-4 |
| 13 | Y3 | DSC6011HI1B-024.0000 |
MCHP CMOS Oscillator 24 MHz DSC6011HI1B-024.0000 SMD VFLGA-4 |