2 Kit Overview The WBZ351 Curiosity Board contains a WBZ351PE Module. All the signals from the WBZ351PE Module are connected to on-board features of the Curiosity Board for flexibility and rapid prototyping.Figure 2-1. WBZ351 Curiosity Board (EV19J06A) – Top View Figure 2-2. WBZ351 Curiosity Board (EV19J06A) – Bottom View