Overview
The PIC32CX-BZ2 family of devices that you received conform functionally to the current device data sheet, except for the anomalies described in this document.
The silicon issues discussed and summarized in the following pages are for silicon revisions with the device and revision IDs listed in the following table.
The errata described in this document will be addressed in future revisions of the PIC32CX-BZ2 family silicon.
Note: This document summarizes all silicon errata issues from all revisions of silicon, previous as well as current.
Revision | Part Number | Device Identification (DID[31:0]) | Revision ID (DID.REVISION[3:0]) |
---|---|---|---|
A0 | PIC32CX1012BZ25048/WBZ451/WBZ451H | 0x0FBF9B8F | 0x00 |
A2 | PIC32CX1012BZ25048/WBZ451/WBZ451H | 0x2FBF9B8F | 0x02 |
A2 | PIC32CX1012BZ24032/WBZ450 | 0x2FBF9B0B | 0x02 |
Note: Refer to the Device Service Unit chapter in the
current device data sheet for detailed information on device identification and revision IDs
for your specific device.